Brushless DC motors with ironless or iron core winding.

Dynamic. Durable. Highly efficient.

Brushless DC motors from maxon offer a longer service life and higher speeds than brushed DC motors. In addition, they are maintenance-free. This makes them ideal for use in fit-and-forget applications.

maxon BLDC motors: Key information at a glance.

The use of an electronic controller ensures high-precision speed and torque control. 

We have structured our series of BLDC motors in accordance with key parameters to help you find the appropriate motor faster.

Product comparison table - Brushless DC motors (BLDC)
ECX SPEED∅ 4 ... 22 mmECX TORQUE∅ 22 mmIDX Motor□ 56 ... 70 mmECX FLAT∅ 22 ... 42 mmEC∅ 22 ... 60 mmEC-max∅ 16 ... 40 mmEC-4pole∅ 22 ... 32 mmEC-i∅ 30 ... 52 mmEC flat∅ 9.2 ... 90 mmEC frameless flat∅ 43 ... 90 mm EC frameless DT∅ 42 ... 90 mm
Ironless windingYesNoNoNoYesYesYesNoNoNoNo
Internal rotorYesYesYesNoYesYesYesYesNoNoYes
ConfigurableYesYesYesYesNoNoNoNoNoNoNo
SizeNoNoNoNoNoNoNoNoNoNoNo
High speedYesNoNoNoYesYesYesNoNoNoNo
High torqueYesYesYesYesNoNoYesYesYesYesYes
DynamicNoYesYesNoNoNoYesYesNoNoYes
Price/performanceNoNoNoYesNoYesYesYesYesNoNo
Additional propertySterilizable versionNoIP65 protectionShort (flat) designIP54 and heavy-duty versionNoNoNoShort (flat) designWithout housing, short (flat) designWithout housing, hollow shaft

Our product portfolio.

ECX SPEED

Extremely fast and quiet

ECX TORQUE

Multi-pole internal motor with high torque

IDX

Power in industrial housings

ECX FLAT

High torques in confined spaces

EC

Maximized life span

EC-max

A long service life at the best price

EC-4pole

That is top performance: ∅ 30 mm, 200 W

EC-i

A powerhouse for the smallest spaces

EC flat

Best price for high torques

EC frameless flat

A dynamic motor for robotics

EC frameless DT

Even more dynamics for robotic drives

Parvalux

BLDC motors from Parvalux.

Since 2018, Parvalux Electric Motors Ltd has been part of the maxon Group. Parvalux offers an extensive range of brushless DC motors that are exclusively available from maxon as standalone BLDC motors or in combination with inline or angular gearheads. The motors provide high starting torque, outstanding power density, and quiet operation. 

Easy to configure. Large selection.

Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:  

  • Product programs

    Selection

    Find the right drive system by entering a few parameters. 

  • Selection

    6000

    Products with more than one million possible combinations. 

  • Information

    Downloads

    CAD and product data, manuals, and software can be downloaded via the shop. 

  • Shipping

    Fast delivery

    Fast prototyping and automated processes ensure that configured drives are produced and ready for delivery within a short period of time.

  • Global network

    Customer service

    The maxon sales support is available for all customer-specific queries. Worldwide.

  • Configuration

    Your ideal drive

    The online configurator guides you through all options step by step.